IESNA:LM-63-2002
[TEST]P1201489
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-730-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5641
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
775.7 834.2 897 960.1 1008.5 1038.1 1056.1 1066.2 1077.4 1090.3
1107 1129.6 1160.1 1196.1 1239.9 1313.5 1424.9 1572.5 1754.8 1982.8
2281.7 2624.7 2989.9 3322.1 3522.9 3420.9 3216.9 2943.5 2615 2223.6
1728.5 1235 808.3 469.8 206.7 64 0
775.7 827.8 882.8 936.7 979 1005.7 1022.3 1031.9 1041.8 1053.9
1071.3 1095.6 1127.2 1163.6 1208.7 1273.8 1367 1489 1642.2 1824.3
2042.6 2272 2475.3 2619.5 2655.5 2503.8 2289.3 2033.9 1755.3 1453.2
1106.9 774.8 499.2 288.9 130 42.6 0
775.7 821.4 868.7 913.4 949.5 973.3 988.5 997.7 1006.1 1017.5
1035.7 1061.6 1094.4 1131.1 1177.6 1234.1 1309.1 1405.5 1529.5 1665.7
1803.5 1919.3 1960.8 1916.8 1788.1 1586.7 1361.6 1124.3 895.5 682.8
485.4 314.6 190.1 108 53.2 21.1 0
775.7 814.6 854.6 891.9 921 941 953.5 959.5 964.2 970.5
981.9 999.8 1022.9 1047 1074.5 1105.3 1144.4 1195.6 1262.9 1334.7
1401.2 1444.5 1434.9 1367.9 1243.2 1074.5 902.4 733.8 577.7 441.7
320.6 217.2 140 86.1 46 19.1 0
775.7 807.8 840.5 870.3 892.5 908.7 918.5 921.3 922.2 923.4
928.1 937.9 951.4 963 971.5 976.5 979.7 985.8 996.4 1003.7
998.9 969.6 909 819 698.2 562.2 443.1 343.3 260 200.6
155.7 119.9 89.9 64.2 38.8 17 0
775.7 800.9 826.3 849.4 867 878.7 883.9 881.1 873.5 864.1
854.9 848.8 845.9 842.3 835.6 824.1 808.2 791.8 776.6 764
750.4 727.2 688.9 634.8 564.6 480.7 405.1 332.4 263.1 209.9
164.2 125.6 92.3 64.7 38.6 16.8 0
775.7 794.1 812.1 828.4 841.5 848.6 849.3 840.9 824.8 804.9
781.8 759.6 740.3 721.6 699.7 671.6 636.7 597.9 556.9 524.4
501.8 484.9 468.7 450.6 431.1 399.1 367 321.6 266.2 219.2
172.6 131.4 94.7 65.1 38.4 16.6 0
775.7 787.5 798.9 809.9 819.7 823.9 820.6 806.5 782.1 753.5
721.6 692.4 668 646.9 626.2 601.9 572.8 540.8 506.7 479.8
461.9 450.1 441.6 431.4 416 389.1 362.3 324.3 278.4 236.6
192.1 150.3 110.7 76.9 47 20.1 0
775.7 781 785.7 791.4 797.8 799.1 792 772.1 739.4 702.1
661.4 625.1 595.6 572.2 552.7 532.2 509 483.6 456.6 435.2
422 415.4 414.4 412.3 400.9 379.1 357.5 326.9 290.7 254
211.6 169.2 126.7 88.7 55.7 23.7 0
775.7 774.6 773.2 774.3 776.7 777 767.5 743.2 705.9 663.9
622.2 589.5 565.7 548.1 532.7 514.6 493.1 469 441.7 416
396.8 386.4 387.4 388.4 385.2 377.1 357.8 326.2 290.7 256.9
225 191.4 153.1 111.3 72.5 30.7 0
775.7 767.6 760.8 758.4 759.6 761 754.7 735.4 703.8 668
633.3 602.9 576.2 552.8 530.7 507.6 482.2 455.3 428.5 404.6
383.5 367.8 359.5 354.5 349.8 344.3 332.8 312.2 286 256.9
223.9 190.8 153.1 112.6 74.1 32.7 0
775.7 761.9 750 744 744.4 748.7 748.8 737.5 713.9 683
650.5 619.6 589.4 560.6 532.9 505.2 476.8 448.1 421.5 398.7
378.3 362.7 351.4 342.7 334.5 325.2 312.5 295.3 274 248.7
217.6 185.7 148.8 110.5 71.9 31.8 0
775.7 756.2 739.2 729.7 729.3 736.3 742.9 739.7 724 697.9
667.8 636.2 602.7 568.5 535 502.8 471.4 441 414.6 392.9
373.2 357.6 343.3 330.9 319.2 306.1 292.1 278.4 262 240.4
211.2 180.6 144.5 108.4 69.7 31 0
775.7 751 730.2 717.8 717.4 728.4 744 752.6 746.6 723.7
690.9 655.3 618.5 581.1 544.6 509.7 476.4 445 418 396.1
378.2 365.2 354 342.4 329.3 312.5 294.6 277.6 259.3 236.5
207.4 176.8 141.3 106.1 67.1 30.5 0
775.7 745.9 721.2 705.9 705.5 720.6 745 765.6 769.1 749.4
714.1 674.2 634.2 593.7 554.2 516.6 481.4 449.1 421.4 399.3
383.2 372.7 364.7 353.9 339.4 318.9 297.1 276.8 256.6 232.6
203.7 173 138.1 103.9 64.6 30 0
775.7 741.4 713.2 695.9 694.7 712 742.8 772.5 783.6 768.2
732.6 689.1 646.5 605.5 565.9 528.2 492.6 459.8 431.5 409.2
392.6 381.2 373.9 364.7 351.8 333.4 312.6 291.2 269.3 242.6
211 179 143.1 103.5 62.4 29.9 0
775.7 736.9 705.2 685.8 683.9 703.6 740.6 779.4 798 787
751 703.9 658.9 617.3 577.6 539.9 503.9 470.4 441.7 419.1
401.9 389.8 383.1 375.6 364.3 348 328.2 305.5 281.9 252.5
218.4 185 148.1 103 60.3 29.8 0
775.7 732.4 698 676.9 673.9 693.3 731.7 772.2 794.7 789
757.9 711.6 665.1 624.2 585.9 550.2 515.7 483.2 454.9 432.2
413.6 400.7 392.7 385 373.9 358.2 338 314.9 289.9 259.7
225 190.6 152.8 101.4 55.7 26.3 0
775.7 727.9 690.7 668.1 663.9 683 722.7 765 791.3 791
764.8 719.3 671.4 631.2 594.3 560.5 527.6 496 468.2 445.3
425.3 411.7 402.3 394.5 383.5 368.5 347.8 324.1 298 267
231.6 196.3 157.6 99.7 51 22.8 0
775.7 724.4 685.1 661.4 656 672.8 708.3 745.9 769.5 770.2
747.7 707.1 662.1 622.7 588.2 557.7 528.3 499.5 473.1 450.9
432.6 420.3 411.4 403.7 392.8 376.9 355.2 330.6 303.8 272.7
236.8 201.7 161.7 108.5 59.3 26.2 0
775.7 720.9 679.5 654.8 648.1 662.7 693.9 726.8 747.7 749.3
730.7 695 652.8 614.1 582.2 554.9 528.9 502.9 478 456.6
439.9 428.9 420.5 412.9 402 385.4 362.7 337 309.6 278.4
241.9 207.2 165.9 117.3 67.6 29.7 0
775.7 718.1 675.6 650.2 642.9 656 683.7 711.8 729.3 730.4
713.8 681.9 643.5 606.6 575.2 548.5 523.5 498.3 473.9 453.7
439.7 430.4 422.7 415.1 404.4 387.7 365 339.3 311.8 281
244.7 209.7 169.2 123.1 74.7 32.6 0
775.7 715.3 671.7 645.6 637.6 649.3 673.5 696.8 710.9 711.5
697 668.8 634.1 599.2 568.4 542.2 518.2 493.8 469.8 450.9
439.6 432 424.8 417.3 406.7 390 367.4 341.6 314 283.6
247.4 212.3 172.6 128.9 81.9 35.5 0
775.7 713.1 669 642.4 634.6 646 668.9 689.9 702.1 702.1
688.9 663.4 631.3 597.4 565.6 537.1 510.8 484.7 459.5 441.7
432.2 425.9 419.6 412 401.6 385.3 362.9 337.4 310.6 280.8
246 210.4 171.8 128.5 81.3 34.8 0
775.7 710.9 666.2 639.2 631.6 642.6 664.2 683 693.2 692.8
680.9 658 628.5 595.5 562.9 532.1 503.6 475.7 449.1 432.4
424.8 419.9 414.3 406.7 396.4 380.6 358.4 333.3 307.2 278
244.7 208.4 171 128.1 80.7 34 0
775.7 708.8 664.1 637.3 630 641.3 662.4 680.7 690.4 689.7
677.9 656.6 628.5 595.8 562.3 529.5 498.6 468.5 440.7 424.6
417.6 413.5 408.7 401.1 390.6 374.6 352.5 327.8 302 273
240.5 204.2 165.3 123.3 76.9 32.1 0
775.7 706.8 662 635.4 628.4 639.9 660.6 678.4 687.6 686.5
675 655.3 628.5 596.1 561.7 526.8 493.7 461.3 432.3 416.9
410.4 407 403 395.4 384.9 368.5 346.6 322.4 296.8 268
236.3 200 159.6 118.5 73.2 30.1 0
775.7 704.2 659.9 634 627.8 639.7 660.5 678.1 686.7 685.2
673.3 654.8 628.9 596.5 561.4 525.4 490.8 456.6 426.8 411.7
405.4 402.4 398.9 391.1 380.4 363.1 342 318.2 292 263.4
231.9 196.5 153 114.3 69.4 28.3 0
775.7 706.8 662 635.4 628.4 639.9 660.6 678.4 687.6 686.5
675 655.3 628.5 596.1 561.7 526.8 493.7 461.3 432.3 416.9
410.4 407 403 395.4 384.9 368.5 346.6 322.4 296.8 268
236.3 200 159.6 118.5 73.2 30.1 0
775.7 708.8 664.1 637.3 630 641.3 662.4 680.7 690.4 689.7
677.9 656.6 628.5 595.8 562.3 529.5 498.6 468.5 440.7 424.6
417.6 413.5 408.7 401.1 390.6 374.6 352.5 327.8 302 273
240.5 204.2 165.3 123.3 76.9 32.1 0
775.7 710.9 666.2 639.2 631.6 642.6 664.2 683 693.2 692.8
680.9 658 628.5 595.5 562.9 532.1 503.6 475.7 449.1 432.4
424.8 419.9 414.3 406.7 396.4 380.6 358.4 333.3 307.2 278
244.7 208.4 171 128.1 80.7 34 0
775.7 713.1 669 642.4 634.6 646 668.9 689.9 702.1 702.1
688.9 663.4 631.3 597.4 565.6 537.1 510.8 484.7 459.5 441.7
432.2 425.9 419.6 412 401.6 385.3 362.9 337.4 310.6 280.8
246 210.4 171.8 128.5 81.3 34.8 0
775.7 715.3 671.7 645.6 637.6 649.3 673.5 696.8 710.9 711.5
697 668.8 634.1 599.2 568.4 542.2 518.2 493.8 469.8 450.9
439.6 432 424.8 417.3 406.7 390 367.4 341.6 314 283.6
247.4 212.3 172.6 128.9 81.9 35.5 0
775.7 718.1 675.6 650.2 642.9 656 683.7 711.8 729.3 730.4
713.8 681.9 643.5 606.6 575.2 548.5 523.5 498.3 473.9 453.7
439.7 430.4 422.7 415.1 404.4 387.7 365 339.3 311.8 281
244.7 209.7 169.2 123.1 74.7 32.6 0
775.7 720.9 679.5 654.8 648.1 662.7 693.9 726.8 747.7 749.3
730.7 695 652.8 614.1 582.2 554.9 528.9 502.9 478 456.6
439.9 428.9 420.5 412.9 402 385.4 362.7 337 309.6 278.4
241.9 207.2 165.9 117.3 67.6 29.7 0
775.7 724.4 685.1 661.4 656 672.8 708.3 745.9 769.5 770.2
747.7 707.1 662.1 622.7 588.2 557.7 528.3 499.5 473.1 450.9
432.6 420.3 411.4 403.7 392.8 376.9 355.2 330.6 303.8 272.7
236.8 201.7 161.7 108.5 59.3 26.2 0
775.7 727.9 690.7 668.1 663.9 683 722.7 765 791.3 791
764.8 719.3 671.4 631.2 594.3 560.5 527.6 496 468.2 445.3
425.3 411.7 402.3 394.5 383.5 368.5 347.8 324.1 298 267
231.6 196.3 157.6 99.7 51 22.8 0
775.7 732.4 698 676.9 673.9 693.3 731.7 772.2 794.7 789
757.9 711.6 665.1 624.2 585.9 550.2 515.7 483.2 454.9 432.2
413.6 400.7 392.7 385 373.9 358.2 338 314.9 289.9 259.7
225 190.6 152.8 101.4 55.7 26.3 0
775.7 736.9 705.2 685.8 683.9 703.6 740.6 779.4 798 787
751 703.9 658.9 617.3 577.6 539.9 503.9 470.4 441.7 419.1
401.9 389.8 383.1 375.6 364.3 348 328.2 305.5 281.9 252.5
218.4 185 148.1 103 60.3 29.8 0
775.7 741.4 713.2 695.9 694.7 712 742.8 772.5 783.6 768.2
732.6 689.1 646.5 605.5 565.9 528.2 492.6 459.8 431.5 409.2
392.6 381.2 373.9 364.7 351.8 333.4 312.6 291.2 269.3 242.6
211 179 143.1 103.5 62.4 29.9 0
775.7 745.9 721.2 705.9 705.5 720.6 745 765.6 769.1 749.4
714.1 674.2 634.2 593.7 554.2 516.6 481.4 449.1 421.4 399.3
383.2 372.7 364.7 353.9 339.4 318.9 297.1 276.8 256.6 232.6
203.7 173 138.1 103.9 64.6 30 0
775.7 751 730.2 717.8 717.4 728.4 744 752.6 746.6 723.7
690.9 655.3 618.5 581.1 544.6 509.7 476.4 445 418 396.1
378.2 365.2 354 342.4 329.3 312.5 294.6 277.6 259.3 236.5
207.4 176.8 141.3 106.1 67.1 30.5 0
775.7 756.2 739.2 729.7 729.3 736.3 742.9 739.7 724 697.9
667.8 636.2 602.7 568.5 535 502.8 471.4 441 414.6 392.9
373.2 357.6 343.3 330.9 319.2 306.1 292.1 278.4 262 240.4
211.2 180.6 144.5 108.4 69.7 31 0
775.7 761.9 750 744 744.4 748.7 748.8 737.5 713.9 683
650.5 619.6 589.4 560.6 532.9 505.2 476.8 448.1 421.5 398.7
378.3 362.7 351.4 342.7 334.5 325.2 312.5 295.3 274 248.7
217.6 185.7 148.8 110.5 71.9 31.8 0
775.7 767.6 760.8 758.4 759.6 761 754.7 735.4 703.8 668
633.3 602.9 576.2 552.8 530.7 507.6 482.2 455.3 428.5 404.6
383.5 367.8 359.5 354.5 349.8 344.3 332.8 312.2 286 256.9
223.9 190.8 153.1 112.6 74.1 32.7 0
775.7 774.6 773.2 774.3 776.7 777 767.5 743.2 705.9 663.9
622.2 589.5 565.7 548.1 532.7 514.6 493.1 469 441.7 416
396.8 386.4 387.4 388.4 385.2 377.1 357.8 326.2 290.7 256.9
225 191.4 153.1 111.3 72.5 30.7 0
775.7 781 785.7 791.4 797.8 799.1 792 772.1 739.4 702.1
661.4 625.1 595.6 572.2 552.7 532.2 509 483.6 456.6 435.2
422 415.4 414.4 412.3 400.9 379.1 357.5 326.9 290.7 254
211.6 169.2 126.7 88.7 55.7 23.7 0
775.7 787.5 798.9 809.9 819.7 823.9 820.6 806.5 782.1 753.5
721.6 692.4 668 646.9 626.2 601.9 572.8 540.8 506.7 479.8
461.9 450.1 441.6 431.4 416 389.1 362.3 324.3 278.4 236.6
192.1 150.3 110.7 76.9 47 20.1 0
775.7 794.1 812.1 828.4 841.5 848.6 849.3 840.9 824.8 804.9
781.8 759.6 740.3 721.6 699.7 671.6 636.7 597.9 556.9 524.4
501.8 484.9 468.7 450.6 431.1 399.1 367 321.6 266.2 219.2
172.6 131.4 94.7 65.1 38.4 16.6 0
775.7 800.9 826.3 849.4 867 878.7 883.9 881.1 873.5 864.1
854.9 848.8 845.9 842.3 835.6 824.1 808.2 791.8 776.6 764
750.4 727.2 688.9 634.8 564.6 480.7 405.1 332.4 263.1 209.9
164.2 125.6 92.3 64.7 38.6 16.8 0
775.7 807.8 840.5 870.3 892.5 908.7 918.5 921.3 922.2 923.4
928.1 937.9 951.4 963 971.5 976.5 979.7 985.8 996.4 1003.7
998.9 969.6 909 819 698.2 562.2 443.1 343.3 260 200.6
155.7 119.9 89.9 64.2 38.8 17 0
775.7 814.6 854.6 891.9 921 941 953.5 959.5 964.2 970.5
981.9 999.8 1022.9 1047 1074.5 1105.3 1144.4 1195.6 1262.9 1334.7
1401.2 1444.5 1434.9 1367.9 1243.2 1074.5 902.4 733.8 577.7 441.7
320.6 217.2 140 86.1 46 19.1 0
775.7 821.4 868.7 913.4 949.5 973.3 988.5 997.7 1006.1 1017.5
1035.7 1061.6 1094.4 1131.1 1177.6 1234.1 1309.1 1405.5 1529.5 1665.7
1803.5 1919.3 1960.8 1916.8 1788.1 1586.7 1361.6 1124.3 895.5 682.8
485.4 314.6 190.1 108 53.2 21.1 0
775.7 827.8 882.8 936.7 979 1005.7 1022.3 1031.9 1041.8 1053.9
1071.3 1095.6 1127.2 1163.6 1208.7 1273.8 1367 1489 1642.2 1824.3
2042.6 2272 2475.3 2619.5 2655.5 2503.8 2289.3 2033.9 1755.3 1453.2
1106.9 774.8 499.2 288.9 130 42.6 0
775.7 834.2 897 960.1 1008.5 1038.1 1056.1 1066.2 1077.4 1090.3
1107 1129.6 1160.1 1196.1 1239.9 1313.5 1424.9 1572.5 1754.8 1982.8
2281.7 2624.7 2989.9 3322.1 3522.9 3420.9 3216.9 2943.5 2615 2223.6
1728.5 1235 808.3 469.8 206.7 64 0
775.7 837.3 908 978.1 1029.7 1061.1 1076 1079.6 1082 1084.2
1087.6 1095 1108.5 1125.5 1153.4 1211.9 1314.3 1462.8 1656.3 1886.9
2163.2 2481.3 2848.3 3245 3642.7 3748.4 3524.2 3235.8 2933 2588.5
2106.1 1587.4 1104.8 672.6 314.3 100.2 0
775.7 840.5 919.1 996 1051 1084.1 1095.8 1093 1086.7 1078
1068.3 1060.4 1057 1054.9 1067 1110.2 1203.7 1353.1 1557.7 1791
2044.8 2337.9 2706.6 3167.8 3762.6 4075.8 3831.5 3528.1 3250.9 2953.3
2483.7 1940 1401.4 875.3 421.9 136.3 0
775.7 845 930 1012.2 1069.9 1101.3 1106.6 1093.3 1072.6 1048.8
1023.8 1001.5 984.5 972.9 981.5 1032.5 1145.9 1319.8 1543 1788.1
2045.3 2323.4 2650 3054.4 3621.8 4060 3892.4 3556.6 3263.7 2962.5
2517.6 1988.5 1461.7 942.7 479.2 168.3 0
775.7 849.5 941 1028.3 1088.9 1118.3 1117.3 1093.4 1058.5 1019.5
979.3 942.6 912 890.8 896.1 954.8 1088.2 1286.5 1528.3 1785.1
2045.8 2308.9 2593.5 2941.1 3481 4044.1 3953.1 3585.1 3276.4 2971.6
2551.5 2037 1522 1010.1 536.5 200.3 0
775.7 852.2 947 1038.1 1100.4 1126.7 1117.6 1081.4 1031.8 980.3
931.8 889.9 857.1 839.2 860.2 952.5 1128.9 1375.5 1670.8 1990.6
2310.7 2625.3 2945.7 3296.7 3817.5 4352.4 4344.9 3993.3 3641.5 3257.2
2773.7 2205.9 1649.5 1097.9 608.7 236.3 0
775.7 854.9 952.9 1047.8 1111.8 1135 1117.9 1069.3 1005.2 941.2
884.3 837.2 802.2 787.7 824.4 950.2 1169.7 1464.4 1813.3 2196.2
2575.7 2941.8 3297.9 3652.3 4154.1 4660.7 4736.7 4401.5 4006.5 3542.8
2995.9 2374.8 1777.1 1185.7 680.8 272.4 0
775.7 856.2 956.5 1053.1 1116.9 1137.8 1115 1058.3 985.9 917
858.8 812.2 778.9 769.4 820.2 969.6 1217 1550.5 1954.8 2403.2
2849 3280 3701 4108.9 4643 5125.8 5187.8 4854.5 4396.3 3834.8
3201.4 2520.6 1853.6 1217.6 698.9 274 0
775.7 857.5 960.2 1058.3 1122 1140.6 1112 1047.2 966.5 892.7
833.4 787.1 755.7 751.1 815.9 989.1 1264.4 1636.6 2096.2 2610.3
3122.3 3618.1 4104.2 4565.6 5131.9 5591 5638.8 5307.5 4786.1 4126.7
3406.9 2666.4 1930.1 1249.6 717 275.5 0
775.7 856.9 962.9 1060.8 1123.9 1140.9 1108.5 1039.4 954.6 879.6
820.9 775.4 744.7 743.2 815.3 999.2 1287.9 1687.1 2182.1 2731.9
3287.6 3816.2 4339.8 4857.7 5447.7 5882.8 5887.3 5502.1 4894.3 4137.7
3351.9 2571.7 1777.9 1129.9 621.2 231.3 0
775.7 857.5 960.2 1058.3 1122 1140.6 1112 1047.2 966.5 892.7
833.4 787.1 755.7 751.1 815.9 989.1 1264.4 1636.6 2096.2 2610.3
3122.3 3618.1 4104.2 4565.6 5131.9 5591 5638.8 5307.5 4786.1 4126.7
3406.9 2666.4 1930.1 1249.6 717 275.5 0
775.7 856.2 956.5 1053.1 1116.9 1137.8 1115 1058.3 985.9 917
858.8 812.2 778.9 769.4 820.2 969.6 1217 1550.5 1954.8 2403.2
2849 3280 3701 4108.9 4643 5125.8 5187.8 4854.5 4396.3 3834.8
3201.4 2520.6 1853.6 1217.6 698.9 274 0
775.7 854.9 952.9 1047.8 1111.8 1135 1117.9 1069.3 1005.2 941.2
884.3 837.2 802.2 787.7 824.4 950.2 1169.7 1464.4 1813.3 2196.2
2575.7 2941.8 3297.9 3652.3 4154.1 4660.7 4736.7 4401.5 4006.5 3542.8
2995.9 2374.8 1777.1 1185.7 680.8 272.4 0
775.7 852.2 947 1038.1 1100.4 1126.7 1117.6 1081.4 1031.8 980.3
931.8 889.9 857.1 839.2 860.2 952.5 1128.9 1375.5 1670.8 1990.6
2310.7 2625.3 2945.7 3296.7 3817.5 4352.4 4344.9 3993.3 3641.5 3257.2
2773.7 2205.9 1649.5 1097.9 608.7 236.3 0
775.7 849.5 941 1028.3 1088.9 1118.3 1117.3 1093.4 1058.5 1019.5
979.3 942.6 912 890.8 896.1 954.8 1088.2 1286.5 1528.3 1785.1
2045.8 2308.9 2593.5 2941.1 3481 4044.1 3953.1 3585.1 3276.4 2971.6
2551.5 2037 1522 1010.1 536.5 200.3 0
775.7 845 930 1012.2 1069.9 1101.3 1106.6 1093.3 1072.6 1048.8
1023.8 1001.5 984.5 972.9 981.5 1032.5 1145.9 1319.8 1543 1788.1
2045.3 2323.4 2650 3054.4 3621.8 4060 3892.4 3556.6 3263.7 2962.5
2517.6 1988.5 1461.7 942.7 479.2 168.3 0
775.7 840.5 919.1 996 1051 1084.1 1095.8 1093 1086.7 1078
1068.3 1060.4 1057 1054.9 1067 1110.2 1203.7 1353.1 1557.7 1791
2044.8 2337.9 2706.6 3167.8 3762.6 4075.8 3831.5 3528.1 3250.9 2953.3
2483.7 1940 1401.4 875.3 421.9 136.3 0
775.7 837.3 908 978.1 1029.7 1061.1 1076 1079.6 1082 1084.2
1087.6 1095 1108.5 1125.5 1153.4 1211.9 1314.3 1462.8 1656.3 1886.9
2163.2 2481.3 2848.3 3245 3642.7 3748.4 3524.2 3235.8 2933 2588.5
2106.1 1587.4 1104.8 672.6 314.3 100.2 0
775.7 834.2 897 960.1 1008.5 1038.1 1056.1 1066.2 1077.4 1090.3
1107 1129.6 1160.1 1196.1 1239.9 1313.5 1424.9 1572.5 1754.8 1982.8
2281.7 2624.7 2989.9 3322.1 3522.9 3420.9 3216.9 2943.5 2615 2223.6
1728.5 1235 808.3 469.8 206.7 64 0
